81010853
Discontinued
Part of the RadiantPEX Plus Series
Ordering Code: 81010853
UPC: 840213093471
TUBE,RADPX,BAR,2"-100
Specifications | |
---|---|
Bend Radius | 14.00 |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Color | Orange |
EAN | 840213093471 |
Maximum Working Pressure-PSI | 160 |
Part Number | 81010853 |
Series | RadiantPEX Plus |