PB032081-100
Part of the RadiantPEX Plus Series
Ordering Code: 81001680
UPC: 840213024161
1/2 IN x 100 FT Radiantpex Barrier Coil
This 1/2 inch x 100 foot coil of RadiantPEX+ (TM) is used for radiant heating, snow melting, supply and return piping. It is an integral ethylene vinyl alcohol din standard O2 barrier that limits oxygen diffusion through the wall of the tubing. It has a protective polypropylene layer to the outside of the EVOH oxygen barrier. It is rated maximum temperature 200 degrees F and maximum pressure rating 160 psi.
Features
- Oxygen Barrier PEX Tubing for radiant heating, snowmelting, and supply and return piping
- Cross-Linked Polyethylene Tubing with/EVOH Barrier
- Rated maximum temperature 200 degrees F
- Maximum pressure rating 160 psi
| Specifications | |
|---|---|
| Bend Radius | 5.00 |
| Body Material | Cross-Linked Polyethylene |
| Brand | Watts |
| Color | Orange |
| EAN | 840213024161 |
| Maximum Working Pressure-PSI | 160 |
| Part Number | 81001680 |
| Series | RadiantPEX Plus |