PB032101-1
Discontinued
Part of the RadiantPEX Plus Series
Ordering Code: 81010815
UPC: 840213093075
5/8 IN x 4 FT Radiantpex Stick
This 5/8 inch x 4 foot stick of RadiantPEX+ (TM) is used for radiant heating, snow melting, supply and return piping. It is an integral ethylene vinyl alcohol din standard O2 barrier that limits oxygen diffusion through the wall of the tubing. It has a protective polypropylene layer to the outside of the EVOH oxygen barrier. It is rated maximum temperature 200 degrees F and maximum pressure rating 160 psi.
Features
- Oxygen Barrier PEX Tubing for radiant heating, snowmelting, and supply and return piping
- Cross-Linked Polyethylene Tubing with/EVOH Barrier
Specifications | |
---|---|
Bend Radius | 5.00 |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Color | Orange |
EAN | 840213093075 |
Maximum Working Pressure-PSI | 160 |
Part Number | 81010815 |
Series | RadiantPEX Plus |
Wall Thickness | .16 IN |
Literature
-
- Brochure - RadiantPEX Plus
- Brochure - RadiantPEX Plus (French)
- Installation Instructions - FlexPlate
- Installation Instructions - LockDown UnderFloor Fasteners
- Installation Instructions - PEX Plates
- Installation Instructions - QuadRail
- Installation Instructions - Staple Gun Extension Arm
- Maintenance Manual - RadiantPEX Field Repair
- Maintenance Manual - RadiantPEX, RadiantPEX Plus, RadiantPERT Coils and RadiantPEX-AL Coils
- Maintenance Manual - RadiantPEX, RadiantPEX Plus, RadiantPERT Coils and RadiantPEX-AL Coils (French)
- Manual - Staple Gun
- Manual - Staple Gun - French
- Manual - Staple Gun - Spanish
- Specification Sheet - FlexPlate
- Specification Sheet - QuadRail Fastener
- Specification Sheet - RadiantPEX Plus - Manifold
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus