PB032121-1
Discontinued
Part of the RadiantPEX Plus Series
Ordering Code: 81010819
UPC: 840213093464
3/4 IN x 600 FT Radiantpex Barrier Coil
This 3/4 inch x 600 foot coil of RadiantPEX+ barrier coil is used for radiant heating, snow melting, supply and return piping. It is an integral ethylene vinyl alcohol din standard O2 barrier that limits oxygen diffusion through the wall of the tubing. It has a protective polypropylene layer to the outside of the EVOH oxygen barrier. Rated maximum temperature 200 degrees F and maximum pressure rating 160 psi.
Features
- Oxygen Barrier PEX Tubing for radiant heating, snowmelting, and supply and return piping
- Cross-Linked Polyethylene Tubing with/EVOH Barrier
- Rated maximum temperature 200 degrees F
- Maximum pressure rating 160 psi
Specifications | |
---|---|
Bend Radius | 7.00 |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Orange |
EAN | 840213093464 |
Maximum Working Pressure-PSI | 160 |
Part Number | 81010819 |
Series | RadiantPEX Plus |