HAV 1/8
Part of the HAV Series
Ordering Code: 0590712
UPC: 098268106527
Lead Free: Not In Scope
1/8 IN Automatic Air Vent, Chrome Plated Brass Body
This automatic vent valve is used in commercial, residential, and industrial hydronic heating applications to provide automatic or manual air venting in baseboards, convectors, radiators, and high points in piping systems. It consists of a 2-piece chrome plated brass body construction, stainless steel check valve, brass disc bearing cover, copper thermostat assembly, neoprene O-ring, cellulose fiber disc, replaceable cartridge, and ABS heat-resistant handwheel. The cartridge can be easily maintained or replaced without system shutdown. This valve is ideal for use with hot water and low pressure steam systems. The maximum pressure is 125 psi (8.6 bar).
Features
- Chrome brass body
- Durable check valve
- Quick venting design
- Positive shut off ball check
| Specifications | |
|---|---|
| Air Venting | Automatic and Manual |
| Body Material | Brass |
| Body Pattern | Vertical |
| Bottom Tapping | Yes |
| Bottom Tapping Size | 1/8 IN |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Contact Rating | Does Not Apply To Product |
| EAN | 098268106527 |
| Fastfill Feature | No |
| Fill Tapping Size | Does Not Apply To Product |
| Float Chamber Connection Size | Does Not Apply To Product |
| Flow Rate | Does Not Apply To Product |
| Hydronic Item Type | Air Vent |
| Inlet Connection Size | 1/8 IN |
| Inlet Connection Size-Metric | 3 MM |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 240 |
| Maximum Pressure-PSI | 125 |
| Maximum Steam Pressure-PSI | 10 |
| Maximum Temperature-Fahrenheit | 240 |
| Maximum Water Pressure-PSI | 125 |
| Maximum Working Pressure-PSI | 125 |
| Minimum Working Pressure-PSI | 1.45 |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Type | Does Not Apply To Product |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0590712 |
| Pipe Plug | No |
| Pressure Adjustment Range | Does Not Apply To Product |
| Pressure Steam Discharge Capacity | Does Not Apply To Product |
| Purge And Drain Diameter | Does Not Apply To Product |
| Purge And Drain Outlet Size | Does Not Apply To Product |
| Series | HAV |
| Side Tapping | No |
| Side Tapping Size | Does Not Apply To Product |
| Strainer | No |
| Strainer Material | No Strainer |
| Switch Type | Does Not Apply To Product |
| Temperature Adjustment Range | Does Not Apply To Product |
| Temperature Range | 140 to 240 degrees F |
| Top 1 Tapping Size | Does Not Apply To Product |
| Top 2 Tapping Size | Does Not Apply To Product |
| Top Tapping | No |
| Vacuum Breaker | No |
| Venting Capacity | 1.06 SCFM at 71 PSI |