Skip to Main Content
Logo

IPF

Isolation Pump Flanges

Series IPF Isolation Pump Flanges are designed to isolate circulator pumps to facilitate circulator pump replacement or repairs. IPF's feature a brass body and flange with bottom loaded blowout proof stem, Buna-N stem O-ring seal, virgin PTFE seats and optional T-handle included. Pressure rated: 600psi (41.3 bar) WOG.

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific IPF

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: