N50-D
Part of the N50 Series
Ordering Code: 0182405
UPC: 098268010022
Lead Free: NO
Dual Switch Assembly Low Water Cut Off
This dual switch assembly low water cut-off is used on heating applications for low pressure, process, hot water heater boilers to protect them against emergency low water conditions. It has a float chamber that has 1 inch NPT female top and bottom connections. This is a double switch assembly. It is for line voltage burner service and independent low (or high) voltage alarm, feed valve or pump starter.
Features
- Used on low pressure process boilers
- Double switch assembly
- For line voltage burner service
- For lindependent low or high voltage alarm, feed valve or pump starter
Specifications | |
---|---|
Brand | Watts |
EAN | 098268010022 |
Hydronic Item Type | Low Water Cut Off |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Lead Free | NO |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Part Number | 0182405 |
Series | N50 |