N50-S
Part of the N50 Series
Ordering Code: 0183801
UPC: 098268010053
Lead Free: Not In Scope
Single Switch Assembly Low Water Cut Off For Burner Service With Extra Terminal For Line Voltage Single Pole, Double Throw Service
This low water cut-off is used on heating applications for low pressure, process, hot water heater boilers to protect them against emergency low water conditions. It has a float chamber that has 1 IN NPT female top and bottom connections. This is a single switch assembly. It is for burner service with extra terminal for line voltage single pole, double throw service.
Features
- Maximum boiler pressure 50 lbs
- Single switch assembly
- For burner service with extra terminal
- For line voltage single pole
Specifications | |
---|---|
Brand | Watts |
EAN | 098268010053 |
Hydronic Item Type | Low Water Cut Off |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Lead Free | Not In Scope |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Part Number | 0183801 |
Series | N50 |