SAN50-D
Part of the SAN50 Series
Ordering Code: 0182421
UPC: 098268010039
Lead Free: No
Dual Switch Assembly Low Water Cut Off, San50
This float and switch assembly is for servicing low water cut-offs. It features a one piece unit that facilitates installation and ensures the most up-to-date construction. This is a complete assembly with dual switch. Maximum working pressure is 50 psi (345 kPa).
Features
- Maximum boiler pressure 50 lbs
- Complete assembly for servicingq
- Interchangeable in all previous series N50 and N501D
- Furnished with double switch assembly
| Specifications | |
|---|---|
| Brand | Watts |
| Hydronic Item Type | Low Water Cut Off |
| Lead Free | No |
| Maximum Steam Pressure-PSI | 50 |
| Maximum Working Pressure-PSI | 50 |
| Part Number | 0182421 |
| Series | SAN50 |
| UPC | 098268010039 |