SAN50-S
Part of the SAN50 Series
Ordering Code: 0183821
UPC: 098268010077
Lead Free: Not In Scope
Single Switch Assembly Low Water Cut Off, San50S
This float and switch assemby is for servicing low water cut-offs. It feature a one piece unit that facilitates installation and ensures the most up-to-date construction. This is a complete assembly with a single switch. Maximum working pressure is 50 psi (345 kPa).
Features
- Maximum boiler pressure 50 lbs
- Complete assembly for servicing
- Interchangeable in all previous series N50S and N501S
- Furnished with single switch assembly
| Specifications | |
|---|---|
| Brand | Watts |
| Hydronic Item Type | Low Water Cut Off |
| Lead Free | Not In Scope |
| Maximum Steam Pressure-PSI | 50 |
| Maximum Working Pressure-PSI | 50 |
| Part Number | 0183821 |
| Series | SAN50 |
| UPC | 098268010077 |