SAN50-S-M
Part of the SAN50 Series
Ordering Code: 0183831
UPC: 098268010084
Lead Free: No
Single Switch Assembly
This single switch assembly is for servicing low water cut-offs. It features a one piece unit that facilitates installation and ensures the most up-to-date construction. Maximum working pressure is 50 psi (345 kpa). It is manual reset model.
Features
- For servicing low water cut-offs
- Complete assembly for servicing
- Features a manual reset
- Maximum working pressure is 50 psi
| Specifications | |
|---|---|
| Brand | Watts |
| Hydronic Item Type | Low Water Cut Off |
| Lead Free | No |
| Maximum Steam Pressure-PSI | 50 |
| Maximum Working Pressure-PSI | 50 |
| Part Number | 0183831 |
| Series | SAN50 |
| UPC | 098268010084 |