SAN89-D
Part of the SAN89 Series
Ordering Code: 0226060
UPC: 098268012200
Lead Free: Not In Scope
Dual Switch Assembly Low Water Cut Off, San89
This float and switch assembly for servicing low water cut-offs features a one piece unit that facilitates installation and ensures the most up-to-date construction. This is a complete float and dual switch assembly. The maximum working pressure is 15 psi (103 kPa).
Features
- One piece construction
- Complete assembly with float and switch
- Maximum working pressure 15 psi
- Convenient for installation
| Specifications | |
|---|---|
| Brand | Watts |
| Hydronic Item Type | Low Water Cut Off |
| Lead Free | Not In Scope |
| Maximum Steam Pressure-PSI | 15 |
| Maximum Working Pressure-PSI | 15 |
| Part Number | 0226060 |
| Series | SAN89 |
| UPC | 098268012200 |