SAN89-S
Part of the SAN89 Series
Ordering Code: 0226080
UPC: 098268012217
Lead Free: Not In Scope
Single Switch Assembly Low Water Cut Off, San89S
Series SAN89 Float and Switch Assemblies for Servicing Low Water Cut-Offs feature a one piece unit that facilitates installation and ensures the most up-to-date construction. Model SAN89D is a complete float and dual switch assembly. Model SAN89S is a complete float and single switch assembly. Maximum Working Pressure: 15psi (103 kPa).
Features
- One piece construction
- Complete float and switch assembly
- Maximum working pressure 15 psi
- Used for servicing low water cut-offs
| Specifications | |
|---|---|
| Brand | Watts |
| Hydronic Item Type | Low Water Cut Off |
| Lead Free | Not In Scope |
| Maximum Steam Pressure-PSI | 15 |
| Maximum Working Pressure-PSI | 15 |
| Part Number | 0226080 |
| Series | SAN89 |
| UPC | 098268012217 |