300141
Part of the 072 Series
Ordering Code: 81007203
UPC: 840213080112
Slab Sensor 072
This slab sensor, 072 is designed to measure temperature in outside snow melting slabs. It has a high density polyethylene (HDPE) sleeve which is designed for use in conduits, soils, or concrete, since it is suitable for direct burial. This product is supplied with 20 feet (6 M) of 2 conductor cable.
Features
- 10K Thermistor
- 20 feet (6M) of cable
- Water resistant
- For snow melting applications
Specifications | |
---|---|
AMP Capacity | 0.00 |
Buy American Act Compliant | NO |
Color | Black |
Device Type | Sensor |
Programming Capability | Does Not Apply To Product |
UL Listing | N-No UL Code Rating |
Voltage | 0.00 |