300108
Part of the 090 Series
Ordering Code: 81005661
UPC: 840213072827
Snow/ice sensor 090
This snow/ice sensor 090 is an in-ground sensor used with ProMelt (TM) snow melting controls to automatically detect snow or ice on a driveway or walkway. This product can be used in applications ranging from residential driveways to commercial building fronts, for example emergency access entries. This sensor allows snow melting controls to automatically operate the snow/ice melt system only when snow or ice is present, while also providing slab temperature feedback to the control. The 090 sensor is supplied with 65 feet (20 M) of wire to connect to controls.
Features
- 65 feet (20 M) of cable
- Long wire included so in field splicing is not necessary
- Designed for long life in driveway and walkway installations
- Automatic snow/ice detection
Specifications | |
---|---|
AMP Capacity | 0.00 |
Buy American Act Compliant | NO |
Color | Black |
Device Type | Sensor |
Programming Capability | Does Not Apply To Product |
UL Listing | N-No UL Code Rating |
Voltage | 0.00 |