100123
Part of the Snow Melting Plaque Series
Ordering Code: 81012381
UPC: 840213099664
Snow Melt Plaque
Permanent aluminum plaque to indicate where a snow melting system has been installed.
Features
- Noticeable indicator of an installed snow melt system
- Round, made of aluminum
- Watts Radiant logo indicates manufacturer
- Installs in concrete pad
| Specifications | |
|---|---|
| AMP Capacity | 0.00 |
| Buy American Act Compliant | NO |
| Color | Silver |
| Device Type | Sensor |
| Programming Capability | Does Not Apply To Product |
| UL Listing | N-No UL Code Rating |
| Voltage | 0.00 |