Conquest 130
Gas Condensing water heater, 399, 500, 600, 700, 800, 900, 1000 MBH, 130 gallon tank
Conquest 130
Gas Condensing water heater, 399, 500, 600, 700, 800, 900, 1000 MBH, 130 gallon tank
Features
- Gas Condensing water heater
- 399, 500, 600, 700, 800, 900, 1000 MBH
- 130 gallon tank
Conquest® 130 is a compact, condensing, semi-instantaneous, firetube water heater that combines an advanced fuel-saving design with extended product life. It features a submerged combustion chamber and a heat exchanger with a dimpled array of firetubes fabricated entirely from durable, corrosion-resistant AquaPLEX duplex stainless steel alloy. Built from the best material, Conquest provides superior payback with 3-5 times the warranty of competitors. Now available in 900 and 1000 MBH models, Conquest provides more BTUs in a smaller space, and can be installed through a 36-inch doorway with minimal floor space requirements.
Features and Benefits
- Up to 97% thermal efficiency
- Seamless modulation reduces cycling and improves efficiency up to 99% during low load
- Compact footprint
- Exceptionally quiet operation
- Natural or LP gas; Less than 20 ppm NOx, ANSI/CSA compliant gas trains include a second safety shutoff value and gas pressure regulator
- Sealed combustion, category IV venting; direct vents 100 eq. feet or more
- Touch-screen operating control with plain text status and fault diagnostics
- Outdoor-rated models available in 399-800 MBH
AquaPLEX Corrosion Protection
- Highly durable AquaPLEX® engineered duplex stainless steel storage tank and heat exchanger
- Corrosion-resistant in potable water at any temperature
- Highly resistant to chloride stress corrosion cracking
- No lining required
- Non-ferrous, removable tank connections
- No anode rods required or used
Warranty
- 15-year AquaPLEX tank and heat exchanger corrosion warranty (8 years full, 7 years prorated)
- One-year parts warranty
Certifications
- Meets ASHRAE 90.1
- Energy Star certified
- ANSI Z21.10.3/CSA 4.3
- SCAQMD listed at <20 ppm NOx
- ASME, section IV, part HLW stamped and National Board Registered
- CSD-1 (GE-GAP) controls optional
- ELT-listed as low-lead, NSF 372 compliant
- Heaters qualify for LEED certification and may contribute to additional LEED points due to efficiency
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Conquest 130
No results found
Download CAD Files
-
- Conquest 100, Conquest 130, Power VTX - Piping Diagram - One Unit - CAD (8410)
- Conquest 100, Conquest 130, Power VTX - Piping Diagram - One Unit (8410)
- Conquest 100, Conquest 130, Power VTX - Piping Diagram - One Unit, One Storage - CAD (8413)
- Conquest 100, Conquest 130, Power VTX - Piping Diagram - One Unit, One Storage Tank (8413)
- Conquest 100, Conquest 130, Power VTX - Piping Diagram - Three Units - CAD (8412)
- Conquest 100, Conquest 130, Power VTX - Piping Diagram - Three Units, One Storage - CAD (8419)
- Conquest 100, Conquest 130, Power VTX - Piping Diagram - Three Units, One Storage Tank (8419)
- Conquest 100, Conquest 130, Power VTX - Piping Diagram - Two Units - CAD (8411)
- Conquest 100, Conquest 130, Power VTX - Piping Diagram - Two Units (8411)
- Conquest 100, Conquest 130, Power VTX - Piping Diagram - Two Units, One Storage - CAD (8414)
- Conquest 100, Conquest 130, Power VTX - Piping Diagram - Two Units, Two Storage - CAD (8415)
- Conquest, Power VTX - Piping Diagram - Two Units, Two Storage Tanks (8415)
- Conquest 130 - 40-80 L - REVIT
- Conquest 130 - 40L 130A-GCL-1M0B - CAD
- Conquest 130 - 50-80L 130A-GCML-1M02 - CAD
- Conquest 130 - 90-100 L - REVIT
- Conquest 130 - 90-100L 130A-GCML - CAD
- Conquest 130 - Outdoor, 40-80 - REVIT
- Conquest 130 - Piping Diagram - One Unit (8410)
- Conquest 130 - Piping Diagram - One Unit, One Storage Tank (8413)
- Conquest 130 - Piping Diagram - Three Units (8412)
- Conquest 130 - Piping Diagram - Three Units (8412)
- Conquest 130 - Piping Diagram - Three Units, One Storage Tank (8419)
- Conquest 130 - Piping Diagram - Three Units, One Storage Tank (8419)
- Conquest 130 - Piping Diagram - Two Units (8411)
- Conquest 130 - Piping Diagram - Two Units, One Storage Tank (8414)
- Conquest 130 - Piping Diagram - Two Units, One Storage Tank (8414)