Turbopower 96
Gas Condensing water heater, 500, 750, 1000, 1300, 1600 MBH, 300-1500 gallon tanks
Turbopower 96
Gas Condensing water heater, 500, 750, 1000, 1300, 1600 MBH, 300-1500 gallon tanks
Features
- Gas Condensing water heater
- 500, 750, 1000, 1300, 1600 MBH
- 300-1500 gallon tanks
Turbopower® 96 water heater utilizes a 2-pass fire tube heat exchanger and a secondary economizer to achieve thermal efficiency as high as 97.5% at full firing rate. The primary heat exchanger mounts to the tank by a bolted flange, making it removable to allow the exchanger and tank to be fully accessed if needed. Based on the original Turbopower concept, the new heater incorporates unmatched corrosion technology, a proven combustion system and the latest in touch-screen, remotely accessible operating controls.
Features and Benefits
- Up to 97.5% thermal efficiency
- Natural gas or LP gas
- Pre-mix surface burner
- Low NOx <20 ppm
- UL compliant gas train
- Positive pressure venting through PVC, CPVC, Polypropylene or single-wall stainless steel
- Direct combustion air connectable
AquaPLEX Corrosion Protection
- Primary heat exchanger consists of pure fire tubes with AquaPLEX® combustion chamber
- Highly durable AquaPLEX engineered duplex stainless steel storage tank
- Corrosion-resistant in potable water at any temperature
- Highly resistant to chloride stress corrosion cracking
- No lining required
- Non-ferrous, removable tank connections
- No anode rods required or used
Warranty
- 25-year AquaPLEX tank warranty (15 years full, 10 years prorated)
- One-year parts warranty
- Ten-year heat exchanger warranty (five years full, five prorated)
- First-year service policy (freight and labor coverage)
- Long-life service policy (optional)
Certifications
- Meets ASHRAE 90.1
- Qualifies for LEED certification
- ETL listed to ANSI Z21.10.3/CSA 4.3
- FM compliant
- ASME, section IV, part HLW stamped and National Board Registered
- CSD-1 controls optional
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Turbopower 96
No results found
Download CAD Files
-
- Turbopower 96 - 1300-1600 MBH, 1000-1500 Gallon - CAD
- Turbopower 96 - 1300-1600 MBH, 250-400 Gallon - CAD
- Turbopower 96 - 1300-1600 MBH, 500-600 Gallon - CAD
- Turbopower 96 - 1300-1600 MBH, 750-900 Gallon - CAD
- Turbopower 96 - 500 MBH, 1000-1500 Gallon - CAD
- Turbopower 96 - 500 MBH, 250-400 Gallon - CAD
- Turbopower 96 - 500 MBH, 500-600 Gallon - CAD
- Turbopower 96 - 500 MBH, 750-900 Gallon - CAD
- Turbopower 96 - 750-1000 MBH, 1000-1500 Gallon - CAD
- Turbopower 96 - 750-1000 MBH, 250-400 Gallon - CAD
- Turbopower 96 - 750-1000 MBH, 500-600 Gallon - CAD
- Turbopower 96 - 750-1000 MBH, 750-900 Gallon - CAD
- Turbopower 96 - Piping Diagram - One Unit (8825)
- Turbopower 96 - Piping Diagram - One Unit, Dual Temp (8826)
- Turbopower 96 - Piping Diagram - Two Units (8827)
- Turbopower 96 - REVIT
- Turbopower 96 REVIT