Innovation 1350
High efficiency, gas-fired, fire tube water heater, tankless design with compact footprint, 1350 MBH
Innovation 1350
High efficiency, gas-fired, fire tube water heater, tankless design with compact footprint, 1350 MBH
Features
- High efficiency, gas-fired, fire tube water heater
- Tankless design with compact footprint
- 1350 MBH
The AERCO Innovation commercial tankless water heater provides safe, reliable hot water on demand without the need for any significant storage volume to buffer load change and provide stable hot water temperatures. Due to its unique tankless design, the Innovation has the smallest footprint of any commercial water heater saving facility space by eliminating storage tanks and its ability to use common venting. It’s easy to install, simple to service and cost effective eliminating the need for expensive storage tanks, mixing valves and tank circulators. Innovation’s robust AERguard™ heat exchanger assembly improves scale and corrosion resistance for superior reliability and product life.
AERCO’s Innovation 1350 provides safe, reliable domestic hot water for a variety of commercial applications and is ideal for retrofit and new construction projects that require one or multiple 1350 MBH water heaters.
Features and Benefits
- Long-lasting and highly reliable AERguard stainless steel helical firetube heat exchanger assembly is thermal shockproof and scale resistant
- 2-3x warranty protection vs. the competition
- Precise temperature control ±4°F due to dynamic feed-forward sensing and unmatched turndown
- Low operating, maintenance and installation costs
- High efficiency with lower set point of 124°F
- Compact footprint creates more available space
- 1/3 the standby losses compared to conventional tank-type heaters
- Easy installation and venting versatility; direct/conventional venting with PVC, CPVC, Polypropylene or AL29-4C materials
- Low NOx and CO emissions
- Able to daisy-chain multiple units for applications over 1000 MBH
- Eliminates need for mixing valves, tank circulators, storage tanks
Efficiencies up to 99%
The AERCO Innovation water heater utilizes state-of-the-art technology to easily meet highly diverse, demanding commercial and industrial hot water requirements in a compact and reliable condensing design. The durable, high efficient, helical firetube heat exchanger is time tested to be impervious to thermal stress for an extended life. The all stainless steel construction maximizes longevity in the condensing application and the corrugated tubes increase effective heat transfer surface area for optimal thermal efficiencies up to 99%. Enhanced waterside flow distribution maintains constant minimum velocities across the heat exchanger; this keeps solids in suspension and greatly reduces scale dropout to maintain high-efficiency performance and long life.
Precise Temperature Control and up to 20:1 Turndown Delivers Money-Saving Precision
The advanced control system incorporates dynamic feed-forward sensing for precise modulation of its high turndown air/fuel delivery system. These controls fire the unit to accurately match load requirements and produce a tight hot water outlet temperature control. With up to 20:1 turndown, the AERCO Innovation takes maximum advantage of its thermal efficiency, eliminating wasted fuel and reducing operating costs.
Commercial Tankless Design
The unique tankless design gives the ability to operate the system with set points of 120°F or below – saving energy and reducing the risk of scalding. Minimal water volume and maintaining continuous circulation through the unit virtually eliminate the risk of Legionella bacteria growth.
Venting Versatility
Sidewall, through–the–roof, and sealed combustion capabilities provide broad installation flexibility and savings.
Space-Saving Design
The AERCO Innovation is delivered as a single, fully assembled unit. Its small foot print, doorway size, and quiet operation make it ideal for both new construction and retrofit applications.
Double Block and Bleed Gas Train (formerly IRI)
Incorporates two safety shut-off valves in a single valve body with normally open vent valve.
Compatible with Nexa for Smarter Water Management
Innovation water heaters are now compatible with Nexa, the cloud-based water management software from Watts. Nexa provides detailed performance insights, event history, maintenance schedules and more in order to operate the water heater at peak performance, simplify service and maintenance, and reduce cost of ownership.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Innovation 1350
No results found
Download CAD Files
-
- 2" Domestic Hot Water Ball Valve (SD-A-918) (.dwg)
- 2" Domestic Hot Water Ball Valve (SD-A-918) (.pdf)
- Condensate Trap - Drawing (AP-A-1050) (.pdf)
- Flue Vent Muffler with Flanged Ends, 6” Diameter (SD-A-1008) (.dwg)
- Flue Vent Muffler with Flanged Ends, 6” Diameter (SD-A-1008) (.pdf)
- Innovation - Clearance for Side-by-Side Unit Placement (SD-A-835) (.dwg)
- Innovation - Clearance for Side-by-Side Unit Placement (SD-A-835) (.pdf)
- Innovation - Clearance for Standalone Unit Placement (SD-A-834) (.dwg)
- Innovation - Clearance for Standalone Unit Placement (SD-A-834) (.pdf)
- Innovation - Installation with Stratified Storage Tank and 2 Temperature Zones with Sequencing Valves (SD-A-850) (.dwg)
- Innovation - Installation with Stratified Storage Tank and 2 Temperature Zones with Sequencing Valves (SD-A-850) (.pdf)
- Innovation - Installation with Stratified Storage Tank and Sequencing Valves (SD-A-849) (.dwg)
- Innovation - Installation with Stratified Storage Tank and Sequencing Valves (SD-A-849) (.pdf)
- Innovation - Installation with 2 Temperature Zones (SD-A-836) (.dwg)
- Innovation - Installation with 2 Temperature Zones (SD-A-836) (.pdf)
- Innovation - Installation with Stratified Storage Tank (SD-A-833) (.dwg)
- Innovation - Installation with Stratified Storage Tank (SD-A-833) (.pdf)
- Innovation - Installation with Stratified Storage Tank and 2 Temperature Zones (SD-A-837) (.dwg)
- Innovation - Installation with Stratified Storage Tank and 2 Temperature Zones (SD-A-837) (.pdf)
- Innovation - Multi Unit Installation (SD-A-832) (.dwg)
- Innovation - Multi Unit Installation (SD-A-832) (.pdf)
- Innovation - Multi Unit Sequencing Valve with 3 Stratified Tank (SD-A-1218) (.dwg)
- Innovation - Multi Unit Sequencing Valve with 3 Stratified Tank (SD-A-1218) (.pdf)
- Innovation - Multi Unit Sequencing Valve with 3 Stratified Tank (SD-A-1232) (.dwg)
- Innovation - Multi Unit Sequencing Valve with 3 Stratified Tank (SD-A-1232) (.pdf)
- Innovation - Multi Unit with Sequencing Valves (SD-A-848) (.dwg)
- Innovation - Multi Unit with Sequencing Valves (SD-A-848) (.pdf)
- Innovation - Multi Unit with Sequencing Valves, ADMS, OneFlow (SD-A-1149) (.dwg)
- Innovation - Multi Unit with Sequencing Valves, ADMS, OneFlow (SD-A-1149) (.pdf)
- Innovation - Multi Unit with Small OneFlow Installation (SD-A-1085) (.dwg)
- Innovation - Multi Unit with Small OneFlow Installation (SD-A-1085) (.pdf)
- Innovation - Multi Unit, Seq Valves and ADMS - Piping Drawing (SD-A-1141) (.dwg)
- Innovation - Multi Unit, Seq Valves and ADMS - Piping Drawing (SD-A-1141) (.pdf)
- Innovation - Multi Unit, Seq Valves, ADMS, Stratified Tank - Piping Drawing (SD-A-1142) (.dwg)
- Innovation - Multi Unit, Seq Valves, ADMS, Stratified Tank - Piping Drawing (SD-A-1142) (.pdf)
- Innovation - REVIT
- Innovation - Series Two Pairs with Zero Side Clearance, 2 Temperature Zones and Sequencing Valves (SD-A-854) (.dwg)
- Innovation - Series Two Pairs with Zero Side Clearance, 2 Temperature Zones and Sequencing Valves (SD-A-854) (.pdf)
- Innovation - Single Unit Installation (SD-A-829) (.dwg)
- Innovation - Single Unit Installation (SD-A-829) (.pdf)
- Innovation - Single Unit Installation with 2 Temperature Zones (SD-A-845) (.dwg)
- Innovation - Single Unit Installation with 2 Temperature Zones (SD-A-845) (.pdf)
- Innovation - Stratified Peak Storage Tank for 2 Temperature Zone Installation (SD-A-831) (.dwg)
- Innovation - Stratified Peak Storage Tank for 2 Temperature Zone Installation (SD-A-831) (.pdf)
- Innovation - Stratified Storage Tank Installation (SD-A-830) (.dwg)
- Innovation - Stratified Storage Tank Installation (SD-A-830) (.pdf)
- Innovation - Two Pairs with Zero Side Clearance (SD-A-841) (.dwg)
- Innovation - Two Pairs with Zero Side Clearance (SD-A-841) (.pdf)
- Innovation - Two Pairs with Zero Side Clearance and 2 Temperature Zones (SD-A-843) (.dwg)
- Innovation - Two Pairs with Zero Side Clearance and 2 Temperature Zones (SD-A-843) (.pdf)
- Innovation - Two Pairs with Zero Side Clearance and Stratified Storage Tank (SD-A-842) (.dwg)
- Innovation - Two Pairs with Zero Side Clearance and Stratified Storage Tank (SD-A-842) (.pdf)
- Innovation - Two Pairs with Zero Side Clearance and Stratified Storage Tank with Sequencing Valves (SD-A-853) (.dwg)
- Innovation - Two Pairs with Zero Side Clearance and Stratified Storage Tank with Sequencing Valves (SD-A-853) (.pdf)
- Innovation - Two Pairs with Zero Side Clearance, 2 Temperature Zones and Sequencing Valves (SD-A-856) (.dwg)
- Innovation - Two Pairs with Zero Side Clearance, 2 Temperature Zones and Sequencing Valves (SD-A-856) (.pdf)
- Innovation - Two Pairs with Zero Side Clearance, 2 Temperature Zones and Stratified Storage Tank (SD-A-844) (.dwg)
- Innovation - Two Pairs with Zero Side Clearance, 2 Temperature Zones and Stratified Storage Tank (SD-A-844) (.pdf)
- Innovation - Two Pairs with Zero Side Clearance, 2 Temperature Zones, Stratified Storage Tank and Sequencing Valves (SD-A-855) (.dwg)
- Innovation - Two Pairs with Zero Side Clearance, 2 Temperature Zones, Stratified Storage Tank and Sequencing Valves (SD-A-855) (.pdf)
- Innovation - Two Pairs, Zero Side Clearance with Sequencing Valves (SD-A-852) (.dwg)
- Innovation - Two Pairs, Zero Side Clearance with Sequencing Valves (SD-A-852) (.pdf)
- Innovation - Two Unit Installation and Sequencing Valves (SD-A-941) (.dwg)
- Innovation - Two Unit Installation and Sequencing Valves (SD-A-941) (.pdf)
- Innovation - Two Unit Installation with Stratified Storage and Sequencing Valves (SD-A-940) (.dwg)
- Innovation - Two Unit Installation with Stratified Storage and Sequencing Valves (SD-A-940) (.pdf)
- Innovation - Two Zero Side Clearance and 1 Separate (SD-A-838) (.dwg)
- Innovation - Two Zero Side Clearance and 1 Separate (SD-A-838) (.pdf)
- Innovation - Two Zero Side Clearance and 1 Separate Two Temperature Zones and Sequencing Valves (SD-A-939) (.dwg)
- Innovation - Two Zero Side Clearance and 1 Separate Two Temperature Zones and Sequencing Valves (SD-A-939) (.pdf)
- Innovation - Two Zero Side Clearance and 1 Separate with Sequencing Valves (SD-A-851) (.dwg)
- Innovation - Two Zero Side Clearance and 1 Separate with Sequencing Valves (SD-A-851) (.pdf)
- Innovation - Two Zero Side Clearance and 1 Separate with Stratified Storage Tank and Sequencing Valves (SD-A-964) (.dwg)
- Innovation - Two Zero Side Clearance and 1 Separate with Stratified Storage Tank and Sequencing Valves (SD-A-964) (.pdf)
- Innovation - with Sequencing Valve - REVIT
- Innovation - Zero Side Clearance Kit (AP-A-914) (.pdf)
- Innovation 1350 - Bill of Materials - Air Fuel Delivery System (PL-A-174) (.dwg)
- Innovation 1350 - Bill of Materials - Air Fuel Delivery System (PL-A-174) (.pdf)
- Innovation 1350 - Bill of Materials - Burner Intake Manifold (PL-A-175) (.dwg)
- Innovation 1350 - Bill of Materials - Burner Intake Manifold (PL-A-175) (.pdf)
- Innovation 1350 - Parts and Accessories Drawing (24357-TAB) (.pdf)
- Innovation 1350 - Parts List (PL-A-176) (.pdf)
- Innovation N - Edge - Dimensional Drawing (AP-A-1053) (.dwg)
- Innovation N - Edge - Dimensional Drawing (AP-A-1053) (.pdf)
- Innovation N - Edge - Sequencing Valve Dimensional Drawing (AP-A-1054) (.dwg)
- Innovation N - Edge - Sequencing Valve Dimensional Drawing (AP-A-1054) (.pdf)
- Jeavons J48 1 1/2" NPT 14" to 20" WC Inlet Pressure (SD-A-629) (.dwg)
- Jeavons J48 1 1/2" NPT 14" to 20" WC Inlet Pressure (SD-A-629) (.pdf)
- Jeavons J48 1 1/4" 20" WC to 1.5 PSI Inlet Pressure (SD-A-630) (.dwg)
- Jeavons J48 1 1/4" 20" WC to 1.5 PSI Inlet Pressure (SD-A-630) (.pdf)
- Jeavons J48 1" NPT 1.5 to 2.0 PSI Inlet Pressure (SD-A-631) (.dwg)
- Jeavons J48 1" NPT 1.5 to 2.0 PSI Inlet Pressure (SD-A-631) (.pdf)
- Maxitrol RV-81 9" to 14" WC Inlet Pressure (SD-A-641) (.dwg)
- Maxitrol RV-81 9" to 14" WC Inlet Pressure (SD-A-641) (.pdf)