F100 PN16 SST 4
Discontinued
Part of the Series
Ordering Code: 8954-33
UPC: 098268061840
Lead Free: YES
4 IN Full Port Ductile Iron Single Chamber Basic Valve, Globe Pattern
This 4 inch full port, globe pattern single chamber basic valves incorporate a one-piece disc and diaphragm assembly. This assembly is the only moving part within the valve allowing it to open, close, or modulate as commanded by the pilot control system.
| Specifications | |
|---|---|
| Brand | Watts |
| EAN | 098268061840 |
| Lead Free | YES |
| Part Number | 8954-33 |
| Series | F100 |
| Warranty Name | Standard Watts Warranty |