M400 12
Part of the M400 Series
Ordering Code: 250984
UPC: 098268549522
Lead Free: YES
12 In Single Chamber Main Valve With Mechanical Lift Check
This 12 inch single chamber drop check main valve is used as the main valve for booster pump control valves with a mechanical lift check feature. It is designed with a two-piece disc and diaphragm assembly that opens and closes as commanded by the pilot control system. The lower portion of this two-piece assembly is a mechanical check feature, which acts independent of diaphragm position or pilot control system and provides immediate check action when flow ceases, preventing reverse flow. This valve features a globe pattern ductile iron ASTM A536 body and cover with NSF listed fusion bonded epoxy coating, Buna-N disc and diaphragm assembly, and stainless steel trim. The operating pressure is 250 psi and operating maximum temperature is 160 degrees F.
Features
- Globe pattern
- Class 150 flanged
- Mechanical lift check
- Epoxy coated to prevent corrosion
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268549522 |
Lead Free | YES |
Part Number | 250984 |
Series | M400 |
Warranty Name | Standard Watts Warranty |