M400 6
Part of the M400 Series
Ordering Code: 250903
UPC: 098268549089
Lead Free: YES
6 In Single Chamber Main Valve With Mechanical Lift Check
This 6 inch single chamber drop check main valve is used as the main valve for booster pump control valves with a mechanical lift check feature. It is designed with a two-piece disc and diaphragm assembly that opens and closes as commanded by the pilot control system. The lower portion of this two-piece assembly is a mechanical check feature, which acts independent of diaphragm position or pilot control system and provides immediate check action when flow ceases, preventing reverse flow. This valve features a globe pattern ductile iron ASTM A536 body and cover with NSF listed fusion bonded epoxy coating, Buna-N disc and diaphragm assembly, and stainless steel trim. The operating pressure is 250 psi and operating maximum temperature is 160 degrees F.
Features
- Globe pattern
- Class 150 flanged
- Mechanical lift check
- Epoxy coated to prevent corrosion
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268549089 |
Lead Free | YES |
Part Number | 250903 |
Series | M400 |
Warranty Name | Standard Watts Warranty |