S6400
Single Chamber Control Valve - Reduced Port with Mechanical Check
Series S6400, S61400 are reduced port, single chamber basic valves that incorporate a two-piece disc and diaphragm assembly. This assembly is the only moving part within the valve allowing it to open, close, or modulate as commanded by the pilot control system. The lower portion of this two-piece assembly is a mechanical check feature, which acts independent of diaphragm position or pilot control system, and provides immediate check action when flow ceases. The reduced port design offers improved low-flow performance and cavitation resistance.The Stainless Steel design offers superior corrosion resistance, as well as a lightweight alternative to conventional heavy iron valves. Stainless Steel construction provides extended diaphragm life, and reduces the frequency and labor costs associated with traditional maintenance repairs.
Features
- Two-piece assembly opens and closes as commanded by the pilot control system
- Mechanical check feature provides immediate check action when flow ceases
- Reduced port design offers improved low-flow performance and cavitation resistance
- Stainless Steel construction offers superior corrosion resistance for longer life
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific S6400
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |