SS263RS-20-175
Part of the 263RS Series
Ordering Code: 0335105
UPC: 098268081039
Lead Free: YES
1/2 IN Small Pressure Regulator
Series 263A stainless steel small pressure regulator is used in small general purpose applications to regulate pressure in piping systems using water and No. 2 fuel oil. It consists of NPT threaded female inlet and outlet connections, 1/4 inch 3-way low-pressure gauge port, aluminum spring cage, Buna-N stainless steel disc, reinforced Buna-N diaphragm, and tee handle adjustment. Options include Viton trim and slotted adjusting screw. Strainers are recommended. Series SS263AP has an oversized orifice and is ideal for use on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. Maximum working pressure is 300psi (21 bar).
Features
- Stainless steel body construction
- NPT threaded female inlet and outlet connections
- Meets requirements for use in beverage dispensing and paint spraying equipment, drinking fountains
- Maximum working pressure 300 psi
| Specifications | |
|---|---|
| Brand | Watts |
| EAN | 098268081039 |
| Lead Free | YES |
| Part Number | 0335105 |
| Series | 263RS |
| Warranty Name | Standard Watts Warranty |