LF263AP 1/2 20-175
Part of the LF263AP Series
Ordering Code: 22949
UPC: 098268284966
Lead Free: Yes
1/2 IN Lead Free 3-Way Small Water Pressure Reducing Pilot, Range 20-175 psi
Features
- Lead free brass body construction
- Stainless steel stem and spring
- Oversized orifice
- Tee handle adjustment
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 20 to 175 |
| Adjustable Reduced Pressure Range-BAR | 1.4 to 12.1 |
| Body Material | Lead Free Brass |
| Brand | Watts |
| Corrosion Resistant Coating | No |
| Disc Material | Buna-N |
| EAN | 098268284966 |
| Gauge Option | Gauge Tapping |
| High Pressure Reduced Pressure Range | Does Not Apply To Product |
| High Pressure Reduced Pressure Setting | Does Not Apply To Product |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Operating Temperature-Celsius | 60.00 |
| Maximum Operating Temperature-Fahrenheit | 140 |
| Maximum Working Pressure-BAR | 27.60 |
| Maximum Working Pressure-PSI | 400 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 22949 |
| Series | LF263AP |
| Standard Reduced Pressure Setting-BAR | 3.40 |
| Strainer | No |
| Strainer Material | Does Not Apply To Product |
| Thermal Expansion Bypass | No |
| Trim Material | Does Not Apply To Product |
| Valve Style | 3-way |
| Warranty Name | Standard Watts Warranty |