LF263AP 20-175 1/2
Part of the LF263AP Series
Ordering Code: 0009898
UPC: 098268430530
Lead Free: YES
1/2 IN Lead Free 3-Way Small Water Pressure Reducing Pilot, 20-175 psi
This 1/2 inch lead free small water pressure reducing pilot is used in small general purpose applications to regulate water pressure in piping systems using water and No. 2 fuel oil. It has an oversized orifice and is ideally used on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. It consists of a lead free brass body with an adjusting tee handle, NPT threaded female connections, three-way low water pressure gauge port, aluminum spring cage, Buna-N stainless steel disc, and a reinforced Buna-N diaphragm. The reduced water pressure range is 20 to 175 psi (1.4 to 12.1 bar) and is factory set at 75 psi (5.2 bar).
Features
- Lead free brass body construction
- Stainless steel stem and spring
- Oversized orifice
- Tee handle adjustment
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 20 to 175 |
Adjustable Reduced Pressure Range-BAR | 1.4 to 12.1 |
Body Material | Lead Free Brass |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | Buna-N |
EAN | 098268430530 |
Gauge Option | Gauge Tapping |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 60.00 |
Maximum Operating Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 27.60 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0009898 |
Series | LF263AP |
Standard Reduced Pressure Setting-BAR | 3.40 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | No |
Trim Material | Stainless Steel |
Valve Style | 3-way |
Warranty Name | Standard Watts Warranty |