LF263AP-V 1/2
Discontinued
Part of the LF263AP Series
Ordering Code: 0125550
UPC: 098268040784
Lead Free: YES
1/2 In Lead Free Brass 3-Way Small Water Pressure Reducing Pilot, Npt, 15 psi, Adjustable 0-30 psi
This 1/2 inch lead free small water pressure reducing pilot is used in small general purpose applications to regulate water pressure in piping systems using water and No. 2 fuel oil. It has an oversized orifice and is ideally used on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. It consists of a lead free brass body with an adjusting tee handle, NPT threaded female connections, three-way low water pressure gauge port, aluminum spring cage, Viton stainless steel disc, and a reinforced Viton diaphragm. The reduced water pressure range is 0 to 30 psi (0 to 2 bar) and is factory set at 15 psi (1.0 bar).
Features
- Lead free brass body construction
- Stainless steel stem and spring
- Viton stainless steel disc and Viton diaphragm
- Tee handle adjustment
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 10 to 35 |
| Adjustable Reduced Pressure Range-BAR | 0.7 to 2.4 |
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Corrosion Resistant Coating | No |
| Disc Material | Buna-N |
| EAN | 098268040784 |
| Gauge Option | No Gauge |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 60.00 |
| Maximum Operating Temperature-Fahrenheit | 140 |
| Maximum Working Pressure-BAR | 21.00 |
| Maximum Working Pressure-PSI | 300 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0125550 |
| Series | LF263AP |
| Standard Reduced Pressure Setting-BAR | 0.70 |
| Strainer | No |
| Thermal Expansion Bypass | No |
| Trim Material | Bronze |
| Valve Style | 3-way |
| Warranty Name | Standard Watts Warranty |