LFF113RFP 150 2 1/2
Discontinued
Part of the LFF113RFP Series
Ordering Code: VT094402
UPC: 098268050899
Lead Free: YES
2-1/2 LFF113FP 150 FLOOD PROTECTION VALVE
| Specifications | |
|---|---|
| Body Material | Ductile Iron |
| Brand | Watts |
| EAN | 098268050899 |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | VT094402 |
| Series | LFF113RFP |
| Trim Material | Stainless Steel |
| Warranty Name | Standard Watts Warranty |