LFF113RFP 150 4
Discontinued
Part of the LFF113RFP Series
Ordering Code: V8290-04
UPC: 098268050929
Lead Free: YES
4 LFF113FP 150 FLOOD PROTECTION VALVE
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
EAN | 098268050929 |
Inlet Connection Size | 4 IN |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | V8290-04 |
Series | LFF113RFP |
Trim Material | Stainless Steel |
Warranty Name | Standard Watts Warranty |