LFF113RFP 150 6
Discontinued
Part of the LFF113RFP Series
Ordering Code: V8077-04
UPC: 098268050950
Lead Free: YES
6 LFF113FP 150 FLOOD PROTECTION VALVE
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268050950 |
Inlet Connection Size | 6 IN |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 6 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | V8077-04 |
Series | LFF113RFP |
Trim Material | Stainless Steel |
Warranty Name | Standard Watts Warranty |