LFF113RFP 2
Discontinued
Part of the LFF113RFP Series
Ordering Code: VT851109
UPC: 098268050837
Lead Free: YES
2 LFF113FP THD FLOOD PROTECTION VALVE
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
EAN | 098268050837 |
Inlet Connection Size | 2 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | VT851109 |
Series | LFF113RFP |
Trim Material | Stainless Steel |
Warranty Name | Standard Watts Warranty |