F110-14 2
Discontinued
Part of the LFF110-14 Series
Ordering Code: T689012
UPC: 098268083903
Lead Free: YES
2 On-Off Float Control Valve Adjustable Hi/Lo Level, Thread
This 2 IN Watts on-off float control valve, model 110-14, is designed to open fully or close drip-tight as commanded by the float control pilot. The float pilot may be either valve or remote mounted. The valve closes drip-tight when water level reaches the adjustable high-level set point, and opens fully when water level falls below the adjustable low-level set point, allowing a calculated draw down of water level to increase tank circulation. High and low levels are separately adjustable by positioning stop collars on the float rods at desired opening and closing set points. If desired, the on-off action of the valve can be reversed by modifying the hydraulic connections of the on-off float pilot. It has threaded connections.
Features
- Globe pattern
- NPT threaded
- Epoxy coated
- Copper tubing/brass fittings
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Brand | Watts |
| Lead Free | YES |
| Warranty Name | Standard Watts Warranty |