LFM113-25
Solenoid (On-Off) Control Valve with Hydraulic Check for 4 & smaller
Series LFM113-25, LFM1113-25 Solenoid Control Valve with Hydraulic Check Feature is designed to open fully or close drip-tight as commanded by a 3-Way Solenoid Pilot, and close drip-tight when downstream pressure becomes greater than upstream pressure. The solenoid may be activated by a pressure switch, level probe, or any other electrical on-off device. The valve also has provisions for manual operation in the event of power outage. Engaging the Solenoid Manual operator simulates power to the solenoid, manually controlling the main valve. Disengaging the Solenoid Manual operator returns the valve to electrical on-off service.
Features
- Closes when downstream pressure becomes greater than upstream pressure.
- Controlled by a 3-way Solenoid Pilot
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
- For 4″ and smaller
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFM113-25
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |