F115-2 1 1/4
Part of the LFF115-2 Series
Ordering Code: T203603
UPC: 098268050844
Lead Free: Yes
1 1/4 Pressure Reducing and Sustaining Control Valve
This 1 1/4 IN Watts pressure reducing and sustaining control valve, model 115-2, is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates, and sustain a minimum upstream pressure.
Features
- Globe pattern
- NPT threaded
- Epoxy coated
- Copper tubing/brass fittings
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Brand | Watts |
| Lead Free | Yes |
| Part Number | T203603 |
| Series | LFF115-2 |
| UPC | 098268050844 |
| Warranty Name | Standard Watts Warranty |