F115-2 2-150
Part of the LFF115-2 Series
Ordering Code: T206103
UPC: 098268050332
Lead Free: Yes
2 Pressure Reducing and Sustaining Control Valve
This 2 IN Watts pressure reducing and sustaining control valve, model 115-2, is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates, and sustain a minimum upstream pressure.
Features
- Globe pattern
- Class 150 flanged
- Epoxy coated
- Copper tubing/brass fittings
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Yes |
| Part Number | T206103 |
| Series | LFF115-2 |
| UPC | 098268050332 |
| Warranty Name | Standard Watts Warranty |