F115-2 4
Discontinued - Replaced By: LFF115-2 150 4
Part of the LFF115-2 Series
Ordering Code: 2052-04
UPC: 098268082821
Lead Free: YES
4 Pressure Reducing And Sustaining Control Valve
This 4 IN Watts pressure reducing and sustaining control valve, model 115-2, is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates, and sustain a minimum upstream pressure.
- Globe pattern
- Class 150 flanged
- Epoxy coated
- Copper tubing/brass fittings
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
EAN | 098268082821 |
Inlet Connection Size | 4 IN |
Inlet Connection Type | Flanged Joint |
Lead Free | YES |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Flanged Joint |
Part Number | 2052-04 |
Series | LFF115-2 |
Warranty Name | Standard Watts Warranty |