F115-2 8
Part of the LFF115-2 Series
Ordering Code: 8890-06
UPC: 098268278491
Lead Free: YES
8 Pressure Reducing And Sustaining Control Valve
This 8 IN Watts pressure reducing and sustaining control valve, model 115-2, is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates, and sustain a minimum upstream pressure.
Features
- Globe pattern
- Class 150 flanged
- Epoxy coated
- Copper tubing/brass fittings
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
EAN | 098268278491 |
Lead Free | YES |
Part Number | 8890-06 |
Series | LFF115-2 |
Warranty Name | Standard Watts Warranty |