F115 3
Discontinued
Part of the LFF115 Series
Ordering Code: 7254-08
UPC: 098268321203
Lead Free: YES
Pressure Reducing Control Valve, Class 300 Flanged
The Watts pressure reducing control valve, model 115, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve prevents possible damaging high inlet pressure from passing through the valve to downstream piping
Features
- Globe pattern
- Class 300 flanged
- Epoxy coated
- Copper tubing/brass fittings
| Specifications | |
|---|---|
| Brand | Watts |
| EAN | 098268321203 |
| Lead Free | YES |
| Part Number | 7254-08 |
| Series | LFF115 |
| Warranty Name | Standard Watts Warranty |