LFF115 150 B 20-175 LS 3
Part of the LFF115 Series
Ordering Code: 2GE00128
UPC: 098268609844
Lead Free: Yes
3 IN Class 150 Flange, Pressure Reducing Valve, Full Port, Classic, ArmorTek Epoxy Coating, Y-Strainer, Isolation Cocks, Inlet/Outlet Gauge Ports, Buna, 20-175psi,LS
This 3 inch ACV is armed with ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion. This pressure reducing control valve is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping. This Classic valve style has a globe body pattern with class 150 flanged end connections, a pressure range of 20-175psi, configured with inlet and outlet gauge ports, and Buna-N elastomers, and limit switch. SentryPlus Alert(R) technology provides intelligent pressure monitoring and notifications using integrated sensors, and integrates with the Sensor Control Monitor to deliver maintenance alerts through BAS via RS-485 Modbus or the Nexa(R) platform over Wi-Fi.
Features
- Body construction with patented 3-part ArmorTek epoxy coating for advanced corrosion resistance
- Globe body pattern with class 150 flanged end connections
- Range 20-175 psi (standard)
- Integrates with the Sensor Control Monitor to deliver maintenance alerts to BAS via RS-485 Modbus or the Nexa platform by Wi-Fi connectivity
- Inlet/Outlet gauge ports, gauge not included
- Includes limit switch
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 20-175 psi |
| Adjustable Reduced Pressure Range-BAR | 1.4-12.1bar |
| ArmorTek Technology | Yes |
| Body Material | Ductile Iron |
| Brand | Watts |
| Coating | Epoxy Coated Using ArmorTek Technology |
| Inlet Connection Size | 3 IN |
| Inlet Connection Type | Flanged Joint |
| Lead Free | Yes |
| Maximum Operating Temperature-Fahrenheit | 160 |
| Maximum Working Pressure-PSI | 250 |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Flanged Joint |
| Part Number | 2GE00128 |
| Pilot Control System Fitting Material | Brass |
| Pilot Control System Tubing Material | Copper |
| Series | LFF115 |
| Trim Material | 316 Stainless Steel |
| UPC | 098268609844 |
| Valve Style | Classic |
| Warranty Name | Watts Warranty - ArmorTek |