LFF115 2 1/2-150
Discontinued - Replaced By: LFF115 150 21/2
Part of the LFF115 Series
Ordering Code: VT200903
UPC: 098268044560
Lead Free: YES
2 1/2 In Globe Pressure Reducing Valve, Class 150 Flanged, Epoxy Coated, Isolation Cocks
This 2 1/2 inch globe pattern class 150 flanged epoxy coated pressure reducing control valve, model 115, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping, isolation cocks.
Features
- Globe pattern
- Class 150 flanged
- Epoxy coated
- Copper tubing/brass fittings
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Type | Flanged Joint |
| Lead Free | YES |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Part Number | VT200903 |
| Series | LFF115 |
| UPC | 098268044560 |
| Warranty Name | Standard Watts Warranty |