LFF115 2 150
Discontinued - Replaced By: LFF115 150 2
Part of the LFF115 Series
Ordering Code: VT200503
UPC: 098268044539
Lead Free: YES
2 In Globe Flange Epoxy Coat Pressure Reducing Control Valve, Full Port, Classic, Flo-Clean Strainer, Fixed Orifice Closing Speed
This 2 inch globe pattern class 150 flanged epoxy coated pressure reducing control valve, model 115, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping. This valve has a fixed orifice closing speed and a Flo-Clean strainer.
Features
- Globe pattern
- Class 150 flanged
- Epoxy coated
- Copper tubing/brass fittings
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268044539 |
Inlet Connection Size | 2 IN |
Inlet Connection Type | Flanged Joint |
Lead Free | YES |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Flanged Joint |
Part Number | VT200503 |
Series | LFF115 |
Valve Style | Classic |
Warranty Name | Standard Watts Warranty |