LFF115 2 X
Part of the LFF115 Series
Ordering Code: VT202403
UPC: 098268044577
Lead Free: Yes
2 IN Globe NPT Thread Epoxy Coated Pressure Reducing Control Valve, Full Port, Isolation Cocks, Fixed Orifice Closing Speed
This 2 inch globe pattern NPT threaded epoxy coated pressure reducing control valve, model 115, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping. This valve has a fixed orifice closing speed and two isolation cocks.
Features
- Globe pattern
- NPT threaded
- Epoxy coated
- Copper tubing/brass fittings
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Brand | Watts |
| Inlet Connection Size | 2 IN |
| Inlet Connection Type | Female Threaded |
| Lead Free | Yes |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Female Threaded |
| Part Number | VT202403 |
| Series | LFF115 |
| UPC | 098268044577 |
| Warranty Name | Standard Watts Warranty |