LFF115 3 150
Part of the LFF115 Series
Ordering Code: V2013-03
UPC: 098268044706
Lead Free: YES
3 In Globe Class 150 Flanged Epoxy Coated Pressure Reducing Control Valve, Full Port, Adjustable Closing Speed
This 3 inch globe pattern class 150 flanged epoxy coated pressure reducing control valve, model 115, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping. This valve has an adjustable closing speed.
Features
- Globe pattern
- Class 150 flanged
- Epoxy coated
- Copper tubing/brass fittings
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268044706 |
Inlet Connection Size | 3 IN |
Inlet Connection Type | Flanged Joint |
Lead Free | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Flanged Joint |
Part Number | V2013-03 |
Series | LFF115 |
Warranty Name | Standard Watts Warranty |