LFF115 3 THRD
Discontinued - Replaced By: LFF115 THD 3
Part of the LFF115 Series
Ordering Code: V2012-03
UPC: 098268044676
Lead Free: YES
3 In Globe Npt Threaded Epoxy Coated Pressure Reducing Control Valve, Full Port, Adjustable Closing Speed
This 3 inch globe pattern NPT threaded epoxy coated pressure reducing control valve, model 115, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping. This valve has an adjustable closing speed.
Features
- Globe pattern
- NPT threaded
- Epoxy coated
- Copper tubing/brass fittings
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268044676 |
Inlet Connection Size | 3 IN |
Lead Free | YES |
Outlet Connection Size | 3 IN |
Part Number | V2012-03 |
Series | LFF115 |
Warranty Name | Standard Watts Warranty |