LFF115 3 X
Part of the LFF115 Series
Ordering Code: V2033-03
UPC: 098268044744
Lead Free: YES
3 In Globe Flange Epoxy Coat Pressure Reducing Control Valve, Full Port, Isolation Cocks, Fixed Orifice, Pressure Reducing Valve
This 3 inch globe pattern class 150 flanged epoxy coated pressure reducing control valve, model 115, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping. This valve has a fixed orifice closing speed, 2 isolation valves and 1/2 inch lead free pressure reducing valve.
Features
- Globe pattern
- Class 150 flanged
- Epoxy coated
- Copper tubing/brass fittings
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268044744 |
Lead Free | YES |
Part Number | V2033-03 |
Series | LFF115 |
Warranty Name | Standard Watts Warranty |