LFF115 4
Discontinued - Replaced By: LFF115 150 4
Part of the LFF115 Series
Ordering Code: V2016-04
UPC: 098268044713
Lead Free: YES
4 IN Globe Class 150 Flanged Epoxy Coated Pressure Reducing Valve, Full Port, Classic, Isolation Cocks, Pilot Circuit Y-Strainer
This 4 inch globe pattern class 150 flanged epoxy coated pressure reducing control valve, Classic series F115, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping. This valve includes full port, isolation cocks, and pilot circuit Y strainer.
Features
- Globe pattern
- Class 150 flanged
- Epoxy coated
- Copper tubing/brass fittings
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 20-175 |
| Adjustable Reduced Pressure Range-BAR | 1.4-12.1 |
| ArmorTek Technology | No |
| Body Material | Ductile Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Coating | Bonded Epoxy |
| Inlet Connection Size | 4 IN |
| Inlet Connection Type | Flanged Joint |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 160 |
| Maximum Working Pressure-PSI | 250 |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | Flanged Joint |
| Part Number | V2016-04 |
| Pilot Control System Fitting Material | Brass |
| Pilot Control System Tubing Material | Copper |
| Series | LFF115 |
| Trim Material | 316 Stainless Steel |
| UPC | 098268044713 |
| Valve Style | Classic |
| Warranty Name | Standard Watts Warranty |