LFF115 EC 1 1/4
Part of the LFF115 Series
Ordering Code: VT200003
UPC: 098268044485
Lead Free: Yes
1 1/4 IN Globe Pressure Reducing Valve, NPT Threaded, Epoxy Coated
This 1 1/4 inch globe pattern NPT threaded epoxy coated pressure reducing control valve, model 115, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping.
Features
- Globe pattern
- NPT Threaded
- Epoxy coated
- Copper tubing/brass fittings
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 1 1/4 IN |
| Lead Free | Yes |
| Outlet Connection Size | 1 1/4 IN |
| Part Number | VT200003 |
| Series | LFF115 |
| UPC | 098268044485 |
| Warranty Name | Standard Watts Warranty |