LFF6115-74JM
Pressure Reducing Control Valve with Low Flow By-Pass
LFF6115-74JM
Pressure Reducing Control Valve with Low Flow By-Pass
Features
- Designed for retrofit applications with compact 12 1/4 inch laying length
- Throttles to reduce high upstream pressure to constant lower downstream pressure
- Low flow by-pass controls at low flows
- Main line valve controls at high flows
- Reducing and low flow by-pass setpoints are separately adjustable
- 4 inch reduced port ANSI 150# flanged
- Integrates with the Sensor Control Monitor to deliver maintenance alerts to BAS via RS-485 Modbus or the Nexa platform by Wi-Fi connectivity
Nexa pairs integrated sensing hardware with free, upgradable software to empower facilities with unprecedented visibility and control over their water systems, helping teams protect assets, deliver consistent performance, and drive measurable ROI.
Learn more about Nexa
Series LFF6115-74JM pressure reducing automatic control valve with low flow by-pass is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates. It is controlled by a normally open, pressure reducing pilot.
SentryPlus Alert® technology adds intelligent pressure monitoring and notification, using integrated sensors to track pressure fluctuations at up to three points and assess valve performance in real time.
When paired with an ACV, the Sensor Control Monitor kit issues maintenance alerts (such as when differential pressure rises above a preset limit) and communicates either through BAS integration via RS‑485 Modbus or through the Nexa® platform over Wi‑Fi.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFF6115-74JM