LFM115-2 150 FC 2 1/2
Part of the LFM115-2 Series
Ordering Code: 0993-08
UPC: 098268355789
Lead Free: YES
2-1/2 LFM115-2 150 FC ARD ARL
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
EAN | 098268355789 |
Lead Free | YES |
Part Number | 0993-08 |
Series | LFM115-2 |
Warranty Name | Standard Watts Warranty |