MF115-2 4
Part of the LFM115-2 Series
Ordering Code: 8891-15
UPC: 098268064742
Lead Free: YES
4 LFM115-2 150 X Y FLEX TUBING SST
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
EAN | 098268064742 |
Lead Free | YES |
Part Number | 8891-15 |
Series | LFM115-2 |
Warranty Name | Standard Watts Warranty |